The MX0109A InfiniiMax III extreme temperature solder-in probe head is an economical semi-permanent connection that provides up to 26 GHz of system bandwidth. Variable span of the leads ranges from 5 mil – 250 mil (0.127 mm – 6.35 mm).
The head is compatible with N2830/1/2A InfiniiMax III probes and with InfiniiMode on N7000/1/2/3A InfiniiMax III+ probes.
It can be used in extreme temperatures environments. With an ability to operate in temperatures from -55°C to +150°C, the MX0109A probe head is also ideal for environmental labs.
Using the MX0109A InfiniiMax III Extreme Temperature Solder-in Probe Head
The following video for the N5441A probe head shows the same techniques that can be used for the MX0109A.
Documents
- N7000/1/2/3A InfiniiMax III+ User's Guide
- N7000/1/2/3A InfiniiMax III+ Handling Guide
- N7000/1/2/3A InfiniiMax III+ Probe Card
- N2830/1/2A InfiniiMax III+ User's Guide
- N2830/1/2A InfiniiMax III+ Handling Guide
- N2830/1/2A InfiniiMax III+ Probe Card
- N2800/1/2/3A InfiniiMax III User Guide
- N2800/1/2/3A InfiniiMax III Probe Handling Guide
- N2800/1/2/3A InfiniiMax III Probe Card
- Keysight InfiniiMax III probing system Data Sheet
- Oscilloscope Probes and Accessories
- Extreme Temperature Probing Solutions for Oscilloscope Measurements
- SPICE Models
Compatibility
| Amplifier | Compatible |
|---|---|
| N7000/1/2/3A | ♦ |
| N2830/1/2A | ♦ |
| N2800/1/2/3A | ♦ |
| 1168/9B | |
| 1130/1/2/4B |